??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-300-S149-S4-D
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-300-S149-S4-D
VERF
Availability
Available
BC
Order code
BHS001T
TC
Artikelbezeichnung
BES 516-300-S149-S4-D
PX
Product view
40493_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Hochdruckfest
BFORM
Style
M16x1
W
Gewicht
0.062 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 16 x 73 mm, Style Housing = M16x1, Installation = for flush mounting, Range = 1.5 mm, Switching output = PNP normally open (NO), Switching frequency = 1000 Hz, Housing material = 1.4104 stainless steel, Material sensing surface = EP, Connection = Connector, M12x1-Male, 4-pin, 5.00 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...80 °C, Pressure rating max. = 350 bar, IP rating = IP68, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.